Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6001/HC5C3

Dimensions
d 12mm
D 28mm
B 8mm
d117mm
D123.2mm
r1,2min.0.3mm
Abutment dimensions
damin.14mm
Damax.26mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 5.4kN
Basic static load ratingC0 2.36kN
Fatigue load limitPu 0.1kN
Reference speed  65000r/min
Limiting speed  40000r/min
Calculation factorkr 0.025 
Calculation factorf0 13.1 
Mass
Mass bearing  0.021kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo