Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6008/HC5C3

Dimensions
d 40mm
D 68mm
B 15mm
d149.25mm
D158.75mm
r1,2min.1mm
Abutment dimensions
damin.44.6mm
Damax.63.4mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 17.8kN
Basic static load ratingC0 11kN
Fatigue load limitPu 0.49kN
Reference speed  24000r/min
Limiting speed  15000r/min
Calculation factorkr 0.025 
Calculation factorf0 14.7 
Mass
Mass bearing  0.19kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo