Hybrid deep groove ball bearings, single row
Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits
6210/HC5C3
Dimensions

d | 50 | mm | |
D | 90 | mm | |
B | 20 | mm | |
d1 | ≈ | 62.51 | mm |
D2 | ≈ | 81.6 | mm |
r1,2 | min. | 1.1 | mm |
Abutment dimensions

da | min. | 57 | mm |
Da | max. | 83 | mm |
ra | max. | 1 | mm |
Calculation data
Basic dynamic load rating | C | 37.1 | kN | |
Basic static load rating | C0 | 23.2 | kN | |
Fatigue load limit | Pu | 0.98 | kN | |
Reference speed | 18000 | r/min | ||
Limiting speed | 11000 | r/min | ||
Calculation factor | kr | 0.025 | ||
Calculation factor | f0 | 14.4 |
Mass
Mass bearing | 0.45 | kg |
- In addition to the information provided on this page, consider what is provided under Hybrid bearings.
- For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
- For general information on rolling bearings, refer to General bearing knowledge.