Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6214/HC5C3

Dimensions
d 70mm
D 125mm
B 24mm
d187.05mm
D2111mm
r1,2min.1.5mm
Abutment dimensions
damin.79mm
Damax.116mm
ramax.1.5mm
Calculation data
Basic dynamic load ratingC 63.7kN
Basic static load ratingC0 45kN
Fatigue load limitPu 1.9kN
Reference speed  13000r/min
Limiting speed  8500r/min
Calculation factorkr 0.025 
Calculation factorf0 14.7 
Mass
Mass bearing  1.09kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo