Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF
► 

625-2RZTN9/HC5C3WTF1

Popular item
Dimensions
d 5mm
D 16mm
B 5mm
d18.4mm
D213.3mm
r1,2min.0.3mm
Abutment dimensions
damin.7.4mm
damax.8.3mm
Damax.13.6mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 1.14kN
Basic static load ratingC0 0.38kN
Fatigue load limitPu 0.016kN
Reference speed  125000r/min
Limiting speed  67000r/min
Calculation factorkr 0.025 
Calculation factorf0 8.4 
Mass
Mass bearing  0.005kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo