Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

627-2RSLTN9/HC5C3WTF1

Popular item
Dimensions
d 7mm
D 22mm
B 7mm
d210.6mm
D219.2mm
r1,2min.0.3mm
Abutment dimensions
damin.9.4mm
damax.10.5mm
Damax.19.6mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 3.45kN
Basic static load ratingC0 1.37kN
Fatigue load limitPu 0.057kN
Reference speed  85000r/min
Limiting speed  40000r/min
Calculation factorkr 0.025 
Calculation factorf0 12.3 
Mass
Mass bearing  0.012kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo