Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6313-2RS1/HC5C3WT

Popular item
Dimensions
d 65mm
D 140mm
B 33mm
d188.35mm
D2121mm
r1,2min.2.1mm
Abutment dimensions
damin.77mm
damax.88.3mm
Damax.128mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 97.5kN
Basic static load ratingC0 60kN
Fatigue load limitPu 2.5kN
Limiting speed  3200r/min
Calculation factorkr 0.025 
Calculation factorf0 13.2 
Mass
Mass bearing  2.16kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo