Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6314/HC5C3

Dimensions
d 70mm
D 150mm
B 35mm
d194.95mm
D2130mm
r1,2min.2.1mm
Abutment dimensions
damin.82mm
Damax.138mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 111kN
Basic static load ratingC0 68kN
Fatigue load limitPu 2.75kN
Reference speed  11000r/min
Limiting speed  7000r/min
Calculation factorkr 0.025 
Calculation factorf0 13.2 
Mass
Mass bearing  2.55kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo