Hybrid deep groove ball bearings, single row

Tolerances: Normal
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6316/HC5C3

Dimensions
d 80mm
D 170mm
B 39mm
d1108mm
D2147mm
r1,2min.2.1mm
Abutment dimensions
damin.92mm
Damax.158mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 130kN
Basic static load ratingC0 86.5kN
Fatigue load limitPu 3.25kN
Reference speed  10000r/min
Limiting speed  6300r/min
Calculation factorkr 0.03 
Calculation factorf0 13.3 
Mass
Mass bearing  3.63kg

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo