Minimum load

Due to the material combination of NoWear/steel in the contact area, the risk of smearing damage is reduced. NoWear coated bearings are recommended for applications with light loads in combination with high speeds.

Load carrying capacity, equivalent loads

Refer to Loads in the relevant product section of the standard bearing.
SKF logo