Bearing data

Dimension standardsBoundary dimensions: ISO 15, except for chamfer dimensions
TolerancesThe tolerances for polymer ball bearings (table 1) are not standardized internationally. Generally, they are larger than the tolerances for steel bearings and have been proven in practice.
Internal
clearance

Values (table 2)
SKF logo