Thrust ball bearings

SKF supplies standard thrust ball bearings (fig. 1) in various dimension series for shaft diameters ranging from 10 to 45 mm. The bearings consist of:
  • polymer washers
  • a full complement ball set
To reduce friction and frictional heat, the ball set is fitted alternately with balls made of the selected material and balls made of the same polymer as the washers.
SKF logo