Loads
For information about minimum load and equivalent bearing loads, refer to Single row deep groove ball bearings.
The required minimum load factor kr and calculation factor f0 are listed in the product table.