Universal joint bearings

SKF universal joint bearings are manufactured with cold forged or machined cup needle roller bearings, incorporating a closed end, and are for use in various types of application. They are used in the automotive industry, for joints in commercial vehicle propeller shafts, and also in other industries, for special applications.