Designs and variants

Basic design bearings

Depending on their series and size, SKF spherical roller thrust bearings are manufactured to two basic designs. Their cage forms a non-separable unit with the shaft washer and rollers.

Bearings with no designation suffix (e.g. 29272)

  • are fitted with a machined brass prong-type cage as standard (fig. 1)

E design bearings (designation suffix E)

  • have larger rollers and an optimized internal design for increased load carrying capacity
  • are fitted with one of the following cages, depending on bearing size:
    • size ≤ 68 → stamped steel window-type cage (fig. 2)
    • size ≥ 72 → machined metal prong-type cage (fig. 1)
Cages

Cages in SKF spherical roller thrust bearings are an integral part of the bearing internal design. All SKF spherical roller thrust bearings contain a strong metal cage. This enables them to tolerate high temperatures and operate with all lubricants.

For additional information about the suitability of cages, refer to Cages and Cage materials.

SKF logo