Spherical roller thrust bearings

Tolerances: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

29276

Dimensions
d 380mm
D 520mm
H 85mm
d1505mm
D1441mm
B 27mm
B1 81mm
C 42mm
s 202mm
r1,2min.4mm
Abutment dimensions
damin.450mm
Damax.473mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 1580kN
Basic static load ratingC0 7650kN
Fatigue load limitPu 655kN
Reference speed  700r/min
Limiting speed  1100r/min
Minimum axial load factorA 5.6 
Mass
Mass bearing  53kg

SKF logo