Spherical roller thrust bearings

Tolerances: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

29284

Dimensions
d 420mm
D 580mm
H 95mm
d1564mm
D1489mm
B 30mm
B1 91mm
C 46mm
s 225mm
r1,2min.5mm
Abutment dimensions
damin.500mm
Damax.525mm
ramax.4mm
Calculation data
Basic dynamic load ratingC 1990kN
Basic static load ratingC0 9800kN
Fatigue load limitPu 815kN
Reference speed  630r/min
Limiting speed  1000r/min
Minimum axial load factorA 9.1 
Mass
Mass bearing  75.5kg

SKF logo