Load carrying capacity of bearing sets

The values for basic load ratings (C, C0) and fatigue load limit (Pu) listed in the product tables apply to single bearings. For bearing sets, the corresponding values for single bearings should be multiplied by a factor, listed in table 1.
SKF logo