Angular contact thrust ball bearings for screw drives, double direction, super-precision

PrintExport as PDF
  • (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
Principal dimensionsBasic load ratingsFatigue load limitAttainable speedDesignation
     dynamicstatic   
ddDDHCC0Pu  
mmkNkNr/min 
          
35
 
90
 
34
47.5
98
3.7
4300
BEAM 035090 C-2RSL
17
 
47
 
25
21.2
37.5
1.4
7200
BEAS 017047 C-2RSL
8
 
32
 
20
14.6
20
0.8
11300
BEAS 008032 C-2RSL
10
 
34
 
20
15.3
22.8
0.9
6000
BEAS 010034 C-2RSH
35
 
90
 
34
47.5
98
3.7
2600
BEAM 035090 C-2RSH
40
 
115
 
46
80
176
6.4
2000
BEAM 040115 C-2RSH
10
 
34
 
20
15.3
22.8
0.9
10000
BEAS 010034 C-2RSL
12
 
42
 
25
19.6
30
1.1
9000
BEAS 012042 C-2RSL
40
 
115
 
46
80
176
6.4
3400
BEAM 040115 C-2RSL
12
 
42
 
25
19.6
30
1.1
5400
BEAS 012042 C-2RSH
50
 
140
 
54
122
270
10
2800
BEAM 050140 C-2RSL
17
 
47
 
25
21.2
37.5
1.4
4300
BEAS 017047 C-2RSH
12
 
55
 
25
19.6
30
1.1
5400
BEAM 012055 C-2RSH
50
 
115
 
34
56
146
5.4
2000
BEAM 050115 C-2RSH
50
 
140
 
54
122
270
10
1700
BEAM 050140 C-2RSH
12
 
55
 
25
19.6
30
1.1
9000
BEAM 012055 C-2RSL
15
 
45
 
25
20.4
33.5
1.3
7700
BEAS 015045 C-2RSL
15
 
45
 
25
20.4
33.5
1.3
4600
BEAS 015045 C-2RSH
20
 
68
 
28
27.5
51
1.9
3800
BEAM 020068 C-2RSH
25
 
75
 
28
30
60
2.2
3400
BEAM 025075 C-2RSH
50
 
115
 
34
56
146
5.4
3600
BEAM 050115 C-2RSL
20
 
68
 
28
27.5
51
1.9
6400
BEAM 020068 C-2RSL
25
 
75
 
28
30
60
2.2
5600
BEAM 025075 C-2RSL
17
 
62
 
25
21.2
37.5
1.4
4300
BEAM 017062 C-2RSH
17
 
62
 
25
21.2
37.5
1.4
7200
BEAM 017062 C-2RSL
30
 
62
 
28
31
69.5
2.6
5300
BEAS 030062 C-2RSL
30
 
100
 
38
64
118
4.3
4300
BEAM 030100 C-2RSL
30
 
62
 
28
31
69.5
2.6
3200
BEAS 030062 C-2RSH
30
 
100
 
38
64
118
4.3
2600
BEAM 030100 C-2RSH
15
 
60
 
25
20.4
33.5
1.3
7700
BEAM 015060 C-2RSL
40
 
100
 
34
51
114
4.3
2300
BEAM 040100 C-2RSH
20
 
52
 
28
27.5
51
1.9
6400
BEAS 020052 C-2RSL
30
 
80
 
28
31
69.5
2.6
3000
BEAM 030080 C-2RSH
25
 
57
 
28
30
60
2.2
3400
BEAS 025057 C-2RSH
15
 
60
 
25
20.4
33.5
1.3
4600
BEAM 015060 C-2RSH
40
 
100
 
34
51
114
4.3
3900
BEAM 040100 C-2RSL
60
 
145
 
45
90
232
8.7
1600
BEAM 060145 C-2RSH
30
 
80
 
28
31
69.5
2.6
4900
BEAM 030080 C-2RSL
60
 
145
 
45
90
232
8.7
3000
BEAM 060145 C-2RSL
20
 
52
 
28
27.5
51
1.9
3800
BEAS 020052 C-2RSH
8
 
32
 
20
14.6
20
0.8
6800
BEAS 008032 C-2RSH
25
 
57
 
28
30
60
2.2
5600
BEAS 025057 C-2RSL

SKF logo