Load carrying capacity of bearing sets

The dynamic load rating C and the static load rating C0, as well as the fatigue load limit Pu listed in the product table for single direction bearings apply to axial loads for individual bearings. For bearing sets, the relevant values can be obtained by applying the factors listed in table 1 to the ratings listed for single bearings.
SKF logo