General purpose thermometer

Accurate temperature measurement in general industries

General purpose thermometer ThermoPen TMTP 200
General purpose thermometer ThermoPen TMTP 200
The ThermoPen is a user-friendly, durable pocket size thermometer. Its sturdy flexible probe tip ensures effective surfaces contact for accurate temperature measurement. Since no maintenance engineer should work without one, the ThermoPen is supplied with a handy pouch with belt clip for protection and portability. The ThermoPen measures the temperature of a wide variety of industrial applications such as bearing housings and gearboxes quickly and accurately.
  • Compact, ergonomic design
  • Wide measurement range, from -40 to 200 °C (-40 to 392 °F)
  • Temperature reading selection in °C or °F
  • Flexible probe tip for better surface contact, providing high measuring accuracy
  • Dust tight and water resistant, rated IP 65
  • Maximum temperature function allows temperature peak hold
  • Auto power off function
  • Ultra low power consumption
Technical data
TMTP 200
Temperature range
-40 to 200 °C (-40 to 392 °F)
Electronic accuracy
± 0,5 °C (£ 0.9 ºF)
Display resolution
1 °C/°F
Case dimensions   260 x 85 x 180 mm (10.3 x 3.4 x 7.0 in.)
163 x 50 x 21 mm (6.4 x 2 x 0.8 in.)
95 g (0.2 lb)
3 x AAA (LR03)
Battery lifetime
4 000 hours (average using Alkaline batteries)
Switch off
Button or automatic after 5 minutes
Display indications
Temperature, °C or °F, maximum temperature, out of range, defective probe, low battery
IP rate
IP 65
Drop resistance
1 m (3.2 ft)
SKF logo