Basic condition monitoring kit

An essential collection of measurement tools

Basic condition monitoring kit
The SKF Basic Condition Monitoring kit CMAK 400-ML makes machine health monitoring a simple task for maintenance, operations, reliability and vibration analysis departments.

Features
  • Assessment of overall machine condition
  • Test bearings, pumps, motors, compressors, etc.

Multi-parameter machine assessment with the SKF Basic Condition Monitoring kit containing:

SKF Machine Condition Advisor
The SKF Machine Condition Advisor simultaneously measures machine vibration signals and temperature to indicate machine health and bearing condition.

SKF external sensor kit for the SKF Machine Condition Advisor
The external vibration sensor with magnet provides convenience for hard-to-reach surfaces and more repeatable and accurate measurements.

SKF Infrared Thermometer
The heavy duty SKF Infrared Thermometer is a dual laser sighted, non-contact instrument for long range application.

SKF Inspector 400 Ultrasonic Probe
The SKF Inspector 400 Ultrasonic Probe senses high frequency sounds produced by operating equipment, leaks and electrical discharges and makes them audible. The SKF Basic Condition Monitoring kit features all of the accessories from the SKF Inspector 400 Ultrasonic Probe kit.

Carrying case
The instruments are packaged in a light, durable aluminium carrying case for industrial environments.
Weight: 2,6 kg (5.7 lb.) case only
Dimensions (l xlwlxld): 450 mm x 330 mm x 150 mm (18 in. x 13 in. x 6 in.)

Ordering information
DesignationCMAK 400-ML
includes: 
SKF Machine Condition Advisor CMAS 100-SL 
External sensor kit CMAC 112-K 
SKF Infrared Thermometer CMSS 3000-SL 
SKF Inspector 400 Ultrasonic Probe kit CMIN 400-K 
SKF logo