SKF Microlog GX-R / GX-M / GX-S maintenance release version 3.06

This maintenance release is compatible with the following SKF Microlog models: CMXA 75 GX-R, CMXA 75 GX-M, CMXA 75 GX-S. This release addresses a power issue to the LCD.
  1. Download the maintenance release file from the Download files section in the right column of this page ("SKF Microlog GX MR 3.06").
  2. A password is required to install the file. Click here to fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at CSG-USA@skf.com.

Note: Your default email program will be used to submit the password request form. If your email program does not launch successfully when you submit the form from the link above, please email CSG-USA@skf.com the information below to receive the password.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Microlog serial number
  • SKF Microlog unit ID number 

If you are unable to use this online service to download the GX version 3.06 maintenance release, please contact SKF Technical Support at 1-800-523-7524.

SKF Microlog firmware version 3.06 is only compatible with SKF Microlog GX CMXA 75 models. Before installing the new version of the SKF Microlog OS Loader, you must remove previous versions of the SKF Microlog OS Loader from the host PC. Go to Settings / Control Panel / Add or Remove Programs. Remove the previous version of SKF Microlog OS Loader before proceeding with this installation.

SKF logo