SKF Microlog GX firmware version 4.05
The SKF Microlog GX firmware v4.05 is compatible with the CMXA 75 SKF Microlog GX and CMXA 45 Advisor Pro series.
- Click here to download the firmware files (155 MB). Once saved to your PC, extract the contents of the ZIP file and select autorun.exe .
-
A password is required to unzip the file. Click here to fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at CSG-USA@skf.com.