CMAC 6135-E / CMAC 6156 drivers

These drivers are required for the CMDM 6600 SKF Microlog Inspector to communicate with the CMAC 6135-E Quad Ethernet Dock or CMAC 6156 Ethernet Adapter.

The Download files section in the right column of this page contains the files for the drivers, as well as documents containing information about setting up the CMAC 6135-E Quad Ethernet Dock and setting up the CMAC 6156 Ethernet Adapter.
SKF logo