Grid and gear coupling grease

SKF Grid and gear coupling grease LMCG 1
LMCG 1 is a polyethylene thickened and mineral oil based grease which also uses a lithium complex thickening technology. The grease is formulated to withstand high centrifugal forces and high-torque applications for grid and
gear (flexible) couplings even where severe shock loadings, misalignment and vibration occur. Leakage is prevented at high speeds and the grease is stable in consistency. The special additive formulations make the grease suitable for applications subjected to high loads, high torque, wet environments, a wide range of speed regimes and wide range of temperatures.

Features and benefits:
  • Excellent resistance to oil separation.
  • High acceleration and high operating speeds.
  • Excellent high-torque lubrication.
  • High corrosion protection.
  • Exceeds AGMA Type CG-1 and AGMA Type CG-2 requirements.
  • High coupling wear protection.
  • Excellent oxidation stability.
  • Due to low oil bleeding tendency, suitable for use in centralized lubrication systems.

Typical applications:
  • Grid couplings.
  • Gear couplings.
  • Flexible heavy duty grid and gear couplings.
  • Low maintenance cost and long life grid and gear couplings.

Typical industries:
  • Heavy industries (mining, mineral processing, cement, steel, pulp & paper).
  • Marine industry.
  • General machinery (petrochemical, power generation plants, etc.).
Available pack sizes
35 g tubeLMCG 1/0.035
420 ml cartridgeLMCG 1/0.4
2 kg canLMCG 1/2
18 kg pailLMCG 1/18
50 kg drumLMCG 1/50
Technical data
DesignationLMCG 1/(pack size)
DIN 51825 codeGOG1G-0
NLGI consistency class1
Soap typePolyethylene
Base oil typeMineral
Operating temperature range0 to 120 °C
(32 to 248 °F)
Dropping point  DIN ISO 2176210 °C (410 °F)
Base oil viscosity
40 °C, mm²/s
100 °C, mm²/s

Penetration  DIN ISO 2137
60 strokes, 10–1 mm

Corrosion protection
SKF Emcor:
– standard ISO 11007
– salt water test (100% seawater)
Copper corrosion  ASTM D4048
24 hrs at 100 °C

EP performance
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N

0,5 max.
3 200*
Koppers Method  ASTM D4425
K36, 24h

Approximate density
at 20 °C, IPPM-CS/03

* Typical value
SKF logo