High load, extreme pressure grease

SKF LGEP 2 is mineral oil based, lithium soap thickened grease with extreme pressure additives. This grease provides good lubrication in general applications subjected to harsh conditions and vibrations.
- Excellent mechanical stability
- Extremely good corrosion inhibiting properties
- Excellent EP performance
Typical applications:
- Pulp and paper making machines
- Jaw crushers
- Traction motors for rail vehicles
- Dam gates
- Work roll bearings in steel industry
- Heavy machinery, vibrating screens
- Crane wheels, sheaves
- Slewing bearings
Available pack sizes | |
Packsize | Designation |
420 ml cartridge | LGEP 2/0.4 |
1 kg can | LGEP 2/1 |
5 kg can | LGEP 2/5 |
18 kg pail | LGEP 2/18 |
50 kg drum | LGEP 2/50 |
180 kg drum | LGEP 2/180 |
TLMR 101 series 380 ml refill (incl. battery) | LGEP 2/MR 380B |
TLMR 201 series 380 ml refill | LGEP 2/MR380 |
Technical data | ||
Designation | LGEP 2/(pack size) | |
DIN 51825 code | KP2G-20 | |
NLGI consistency class | 2 | |
Soap type | Lithium | |
Colour | Light brown | |
Base oil type | Mineral | |
Operating temperature range | –20 to +110 °C
(–5 to +230 °F) |
|
Dropping point DIN ISO 2176 | >180 °C (>355 °F) | |
Base oil viscosity: | ||
40 °C, mm²/s
100 °C, mm²/s | 200
16 |
|
Penetration DIN ISO 2137: | ||
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm | 265–295
+50 max. (325 max.) |
|
Mechanical stability: | ||
Roll stability, 50 hrs at 80 °C, 10–1 mm
V2F test | +50 max.
'M' |
|
Corrosion protection: | ||
Emcor:
| – standard ISO 11007
– water washout test – salt water test (100% seawater) | 0–0
0–0 1–1* |
Water resistance | ||
DIN 51 807/1, 3 hrs at 90 °C | 1 max. | |
Oil separation | ||
DIN 51 817, 7 days at 40 °C, static, % | 2–5 | |
Lubrication ability | ||
R2F, running test B at 120 °C | Pass | |
Copper corrosion | ||
DIN 51 811, 110 °C | 2 max. | |
EP performance | ||
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N | 1,4 max
2 800 min. |
|
Fretting corrosion | ||
ASTM D4170 (mg) | 5,7* | |
* Typical value |