IGZ51-20-E

IGZ51-20-E
IGZ51-20-E
Control units for SKF ProFlex progressive lubrication systems

Function:
  • Pulse generator/counter
  • alternative clock-cycle or continuous pump operation
  • adjustable number of strokes
  • selectable interval and monitoring time
  • monitoring of lubricant level
  • monitoring of pump runtime

Technical features:

  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C

Special features:

  • power-failure memory (IGZ51-20-S2-E/IGZ51-20-S8-E)
  • filling-level switch (NC contact) (IGZ51-20-S7-E)
  • pump runtime = set monitoring time (IGZ51-20-S7-E)
  • prelubrication (IGZ51-20-S8-E)
  • monitoring of pulses (IGZ51-20-S8-E)
  • CE mark of conformity
SKF logo