Control unit for SKF Grease Injection Systems

  • Up to 3 different lubrication circuits
  • Alternative continuous, intermittent or scheduled lubrication process
  • Adjustable lubrication time (load dependent)
  • Adjustable pause time (time or load dependent)
  • Adjustable injection time
  • Adjustable chain pin number
  • Adjustable lubrication frequency
  • Activatable main failure memory

Technical features
  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C
  • LCD display to set and read the parameters
  • Text available in three languages (English, French, German)
SKF logo