SG / SGA
Dual-line metering devices

SGA dual-line metering device

SG dual-line metering device
Designed for use in dual-line lubrication systems, SGA and SG metering devices feature a modular design with separate base plate that makes system modification simple. Made of zinc-coated carbon steel or stainless steel, these metering devices are installed on aluminium or stainless steel BPSG base plates. Available in six basic sizes, the SGA and SG metering devices meet industrial needs ranging from small joints to large roller bearings.
Features and benefits:
- Versatile and durable
- Modular units provide easy system modification and maintenance without costly piping work
- Manufactured from zinc-coated carbon steel or stainless steel AISI-316 L to resist corrosion
- Suitable for lubricants up to NLGI 2
-
Applications
The SG / SGA metering devices can be used in dual-line lubrication systems:
- Paper industry
- Steel Industry
- Heavy industry
Discover more:
- Lubrication solutions for the metals industry
- SKF solutions for the metals industry
-
Technical features
-
Related downloads