SP / SMB13

SP / SMB13
Flow limiter for SKF CircOil circulating oil lubrication systems
Technical features:
Special features:
Technical features:
- Lubricant: oil
- Nominal volumetric flow: stepwise from 6 to 38 l/min
-
Pressure: min. 6 bar / max. 50 bar
- Operating viscosity: 20 - 600 mm²/s
- Operating temperature: 0 to + 70 °C
Special features:
- CE mark of conformity
-
ATEX: zone 1 and zone 21
Related documents
- Product brochure: 1-3004-EN (315 KB)