PBA

PBA
Hydraulically controlled lubricant metering device for progressive automatic lubrication systems
Technical features:
Special features:
Technical features:
- Lubricant: oil
- Operating viscosity: > 12 mm²/s
- Number of outlets:6 or 8 (depending on engine type in use)
- Volumetric flow per outlet: 0,35 ml/cycle
- Pressure: max. 200 bar
- Operating temperature: -15 to +110 °C
Special features:
- Certified by Germanischer Lloyd (GL Renewables Statement No. DAA-GL-026-2010)