143

143-14ND03

143-11ND03E-RA
Electrically operated gerotor pump units for SKF CircOil circulating oil lubrication systems
Technical features:
Technical features:
- Lubricant: oil
-
Permissible operating viscosity: 20 to 1000 mm²/s
- Number of outlets: 1
-
Delivery rate: 0,85 to 50 l/min (at 1400 rpm)
- Back pressure: 20; 30; 50 bar
- CE mark of conformity
-
suitable as priming pump
- for clockwise or counterclockwise rotation, but with constant direction of rotation and delivery
- for clockwise and counterclockwise rotation, but for constant direction of delivery with changing direction of drive shaft rotation as required by DIN 69001, Part 17 A
-
versions ZR mounted on a reservoir
Related documents
- Product brochure: 1-1204-3 EN (653 KB)
- Assembly instructions: 951-170-222 (1.6 MB)