FF

FF 2M
Electrically operated piston pump unit for SKF MultiFlex multi-line centralized lubrication systems
Technical features:
Special features:
Technical features:
- Lubricant: oil and grease up to NLGI Grade 3
- Reservoir capacities: 4 or 10 kg
- Number of outlets: 1 - 12
- Displacement: 0,027 - 0,23 cm³/stroke
- Pressure: 350 bar
-
Operating temperature: –15 to +40 °C
Special features:
-
Certified by Germanischer Lloyd (GL Renewables Statement No. DAA-GL-026-2010)
-
CE mark of conformity
- For small and medium-sized systems due to its flow rate and reservoir capacity
-
The lubricant can be fed to the lube points directly or via a progressive feeder