PFH-23

PFH-23-2
Hydraulically operated piston pump unit for SKF ProFlex progressive centralized lubrication systems
Technical features:
Special features:
Technical features:
- Lubricant: grease up to NLGI Grade 2
- Reservoir capacities: 1,5 kg
-
Number of outlets:
PFH-23-2: 1
PFH-23-22: 2 - Displacement: 1,25 or 2,5 cm³/stroke
- Pressure: 6 to 30 bar
- Operating temperature: +10 to +60 °C
Special features:
- none