PVP

Drum pump PVP
PVP
Pneumatically operated lubrication pump designed for the continuous supply of lubricant to progressive centralized lubrication systems SKF ProFlex.

Technical features:
  • Lubricant: oil or grease up to NLGI grade 2
  • Drum capacities: 50 or 200 kg
  • Flow rate: 18 cm3/min
  • Air inlet pressure: 3 to 8 bar
  • Operating pressure max.: 300 bar
  • Operating temperature: –10 to +70 °C
Special features:
  • For oil drums (50 or 200 kg) or oil drums (50 or 180 l)
  • Adjustable flow rate: 1, 2 or 3 cm3/stroke with a maximal operating frequency of 6 strokes/min
SKF logo