995-001-901

995-001-901
995-001-901
Level switches to monitor the level of fluids in MKx pump units

Technical features:
  • Lubricant: fluid greases
  • Number of switching points: 1 (for minimum level)
  • Type of contact: contact opens when level is too low
  • Mounting position: vertical 
  • Operating temperature: -25 to +80 °C

SKF logo