Doser monitor

SKF Doser monitor
Monitoring unit for SGA- and SG-dosers in a SKF DuoFlex dual-line centralized lubrication system. It senses the movement of the doser piston.
Technical features:
Technical features:
-
Lubricant: Oils and greases up to NLGI Grade 2
-
Operation temperature: -20 to +70 °C
- Supply voltage: 24 V DC
-
Output signal: Potential-free relay contact
-
Protection class: IP67