Pressure transmitter for SKF MonoFlex single-line centralized lubrication systems

The pressure transmitter assembly is composed of a pressure transmitter and a pressure gauge.The main line of the lubrication system is led through the pressure transmitter assembly. The pressure transmitter, which is installed in the body of the assembly, measures pressure of the passing lubricant and the information is transmitted to the control unit. The pressure of the main line can be monitored from both the pressure gauge of the assembly and from the control unit.

Technical features:
  • Lubricant: Oils and greases up to NLGI-1
  • Operation temperature: -40 to +85 °C
  • Pressure range: 0 - 250 bar
  • Supply voltage: 24 (10 - 30) V DC
  • Output signal: 4 - 20 mA (Output signal of a pressure transmitter)
  • Pretection class: IP65 (Protection classification; only in models with enclosure)
SKF logo