Pressure transmitter for dual-line lubrication systems

The BPSG2-PTA-MOD pressure transmitter assembly features a modular design for easy installation and service. Located between the base plate and metering device, the assembly’s pressure transmitters measure the pressure of passing lubricant and notify the control unit. The pressure of the main lines also can be monitored from the control unit.

Features and benefits:
  • Simple to install; no extra parts required
  • Suitable for oils and greases up to NLGI Grade 2
  • Helps to ensure that fresh lubricant flows through transmitters; no clogging
  • Operates effectively in a wide range of temperatures
  • IP 67 protection rating (for models with enclosure)
SKF logo