Shim kits

Each kit of SKF single slot pre–cut shims offers a combination of popular shim dimensions and/or thicknesses.

    Designation
    TMAS 50/KIT
    Shim size (mm)50x50 mm 
    Quantity per thickness2010
    Thickness (mm)
    0,050,402,00
     0,100,50 
     0,200,70 
     0,251,00 

    Designation
    TMAS 75/KIT
    Shim size (mm)75x75 mm 
    Quantity per thickness2010
    Thickness (mm)
    0,050,402,00
     0,100,50 
     0,200,70 
     0,251,00 

    Designation
    TMAS 100/KIT
    Shim size (mm)100x100 mm
    Quantity per thickness2010
    Thickness (mm)
    0,050,402,00
     0,100,50 
     0,200,70 
     0,251,00 

    Designation
    TMAS 340
    Shim size (mm)100x100 mm
     125x125 mm
    Quantity per thickness2010
    Thickness (mm)
    0,050,402,00
     0,100,50 
     0,200,70 
     0,251,00 

    Designation
    TMAS 360
    Shim size (mm)50x50 mm
     75x75 mm
     100x100 mm
    Quantity per thickness20
    Thickness (mm)
    0,050,50
     0,101,00
     0,252,00

    Designation
    TMAS 380
    Shim size (mm)50x50 mm
     75x75 mm
    Quantity per thickness20
    Thickness (mm)
    0,050,250,70
     0,100,401,00
     0,200,502,00

    Designation
    TMAS 510
    Shim size (mm)50x50 mm
     75x755 mm
     100x100 mm
    Quantity per thickness2010
    Thickness (mm)
    0,050,402,00
     0,100,50 
     0,200,70 
     0,251,00 

    Designation
    TMAS 720
    Shim size (mm)50x50 mm
     75x755 mm
    Quantity per thickness20
    Thickness (mm)0,050,250,70
     0,100,401,00
     0,200,502,00
    Shim size (mm)100x100 mm
     125x125 mm
    Quantity per thickness2010
    Thickness (mm)
    0,050,402,00
     0,100,50 
     0,200,70 
     0,251,00 
    TMAS 720 is supplied in 2 carrying cases; TMAS 340 and TMAS 380
    SKF logo