Small induction heater

High heating capacity of up to 40 kg bearing

Portable Induction Heater TIH 030m
The SKF small induction heater TIH 030m combines high heating capacity with portability. The compact lightweight design makes the TIH 030m portable. Placing the induction coil outside the heater's housing allows the heating of bearings weighing up to 40 kg (88 lb). The induction heater is equipped with thermal overheating protection to reduce the risk of damage to the induction coil and the electronics. In addition to temperature mode, the TIH 030m is equipped with a time mode for heating components other than bearings. The induction heating system is supplied standard with three yokes and is available in two executions: 230V/50-60Hz and 100-110V/50-60Hz.

Demonstration video SKF Induction heaters

Please note

This English spoken video has subtitles. Please choose your language as applicable.

Features and benefits

SKF induction heating system TIH 030m
  • Compact lightweight design; just 20,9 kg (46.0 lb) facilitating portability
  • 2-step power setting and smaller yokes allow heating smaller bearings safely and at lower power consumption
  • Capable of heating a 28 kg (61.7 lb) bearing in just 20 minutes
  • Temperature mode pre-set at 110 °C (230 °F) to help prevent bearing over-heating
  • Automatic demagnetisation
 
Technical data
Technical data
Designation
TIH 030M/230V

TIH 030M/110V
Description
Induction heater
SKF m20 performance
28 kg (61.7 lb)
Voltage, V/Hz

230V/50-60Hz or
100-110V/50-60Hz
Bearing:

- Maximum weight
40 kg (88 lb)
- Maximum bore diameter
20 - 300 mm (0.8 - 11.8 in.)
Temperature control:

- Range
0 - 250 °C (32 - 482 °F)
- Magnetic probe
Yes, K-type
- Accuracy (electronics)
± 2 °C (± 3.6 °F)
Time control:

- Range
0 - 60 minutes
- Accuracy
± 0,01 sec.
Maximum heating temperature*
250°C (482 °F)
Thermometer mode
Yes
Bearing mode
Yes
Power setting
2-step; 50% or 100%
Demagnetisation according to
SKF norms (automatic)
Yes (<2 A/cm)
Can heat sealed bearings
Yes
Can heat pre-greased bearings
Yes
Error guiding codes
Yes
Thermal overload protection
Yes
Control panel

Control panel and LED display integrated in remote control
Operating area (w x h)
100 x 135 mm (3.9 x 5.3 in.)
Coil diameter
95 mm (3.7 in.)
Dimensions (w x d x h)
450 x 195 x 210 mm
(17.7 x 7.6 x 8.2 in.)
Total weight, including yokes
20,9 kg (46.0 lb)
Maximum power consumption
2,0 kVA
Standard yokes
45 x 45 x 215 mm (1.7 x 1.7 x 8.4 in.),
for heating bearings with bore diameter of 65 mm (2.6 in.) and larger.

28 x 28 x 215 mm (1.1 x 1.1 x 8.4 in.),
for heating bearings with bore diameter of 40 mm (1.6 in.) and larger.

14 x 14 x 215 mm (0.5 x 0.5 x 8.4 in.),
for heating bearings with bore diameter of 20 mm (0.8 in.) and larger
Core cross section
45 x 45 mm (1.7 x 1.7 in.)
Bearing support arms
Yes, foldable
Yoke storage

Yes, internal integrated in
foldable bearing support arms
Cooling fan
No
Swivel arm
No
Housing material
Steel and glass filled polyamide
* Depending on bearing or work piece weight. For higher temperatures, please contact SKF.

Related documents

SKF logo