Hydraulic pump 100 MPa

100 MPa - (14 500 psi)

SKF Hydraulic Pump 729124
The 729124 pump is suitable for use with hydraulic nuts (smaller than or equal to HMV 54E) and for mounting and dismounting bearings or components where a maximum pressure of 100 MPa (14 500 psi) is required. The pump is supplied with 1 500 mm (59 in.) pressure hose, quick connect coupling and mating nipple and pressure gauge. The pump is filled with SKF Mounting Fluid LHMF 300 and is supplied with an extra litre of fluid. For applications where space does not permit the use of a quick connect coupling and nipple, such as AOH sleeves, a special pump design is available (729124 A).
  • Oil container capacity 250 cm³ (15 in.³)
  • Suitable for hydraulic nuts smaller than or equal to HMV 54E
  • Extra litre of mounting fluid
  • Special pump configurations available
  • Packed in a sturdy protective case

  • SKF hydraulic nuts smaller than or equal to HMV 54E
  • All other oil injection applications where the maximum pressure is 100 MPa (14 500 psi)
Technical data

729124 A
Maximum pressure
100 MPa (14 500 psi)
0,5 cm3 (0.03 in.3)
Oil container capacity
250 cm3 (15 in.3)
Length of pressure hose
1 500 mm (59 in.)
Connection nipple
G1/4 quick connection
3,5 kg (8 lb)
Designation729124 DU
729124 including THGD 100
SKF logo