Oil injection kits

300 and 400 MPa (43 500 and 58 000 psi)

Oil injection kit 729101 series
SKF Oil injection kits 729101 series
The oil injection kits contain an oil injector, 226400 E series, complete with high pressure pipe, pressure gauge, adapter block and a range of connection nipples all packed together in a sturdy plastic carrying case.
  • Complete high–pressure kits, including oil injector, pressure gauge, 2,0 m high–pressure pipe and a range of connection nipples
  • Oil container capacity 200 cm³ (12.2 in.³)
 
Contents list
Designation
729101/300MPA
729101/400MPA
Oil injector
226400 E
226400 E/400
Adapter block
226402
226402
High pressure pipe
(G3/4 - 1/4)
227957 A
227957 A/400 MP
Connection nipple
(G1/4 - 1/8)
1014357 A
-
Connection nipple
(G1/4 - 1/2)
1016402 E
1016402 E
Connection nipple
(G1/4 - 3/4)
228027 E
228027 E
Pressure gauge
1077589 (0 - 300 MPa)
1077589/3
(0-400 MPa)

SKF logo