Feeler gauges

For accurate bearing clearance measurement

Feeler gauges 729865 series
Feeler gauges 729865 series
SKF Feeler Gauges are designed to measure the internal clearance when adjusting spherical roller bearings. Two types are available, one with 13 blades of 100 mm (4 in) length and the other with 29 blades of 200 mm (8 in) length.
  • High accuracy of measurement
  • 729865 A is supplied with protective plastic cover
  • 729865 B is supplied with protective steel cage
Technical data
Designation
729865 A
Blade length
Blade thickness

mm
in
mm
in

100
4.0
0,03
0.0012
   0,04
0.0016
   0,05
0.0020
   0,06
0.0024
   0,07
0.0028
   0,08
0.0031
   0,09
0.0035
   0,10
0.0039
   0,12
0.0047
   0,14
0.0055
   0,15
0.0059
   0,20
0.0079

  0,30
0.0118
729865 Bmm
in
mm
in
 200
8.0
0,05
0.0020
   0,09
0.0035
   0,10
0.0039
   0,11
0.0043
   0,12
0.0047
   0,13
0.0051
   0,14
0.0055
   0,15
0.0059
   0,16
0.0063



0,17
0.0067



0,18
0.0071
   0,19
0.0075
   0,20
0.0079
   0,25
0.0098
   0,30
0.0118
   0,35
0.0138
   0,40
0.0157
   0,45
0.0177
   0,50
0.0197
   0,55
0.0216
   0,60
0.0236
   0,65
0.0256
   0,70
0.0276
   0,75
0.0295
   0,80
0.0315
   0,85
0.0335
   0,90
0.0354
   0,95
0.0374
   1,00
0.0394
SKF logo