High-pressure pipes

Maximum working pressure 300 MPa (43 500 psi)

The range of SKF High-pressure Pipes covers most applications where there is a requirement to transfer oil at high pressure. They consist of a steel pipe with a steel ball fitted to both ends. Two swivelling connection nipples press these balls against the seating of the connecting hole and thus sealing against oil leakage.
  • Wide range of pipes
  • All pipes are pressure tested to 100 MPa
    (14 500 psi) over recommended working pressure
  • Special lengths (up to 4 000 mm / 157 in) made on request

Safety note

For safety reasons, these high–pressure pipes have a maximum service life. All SKF High-pressure Pipes are hard–marked with the year in which their service life expires e.g. Do no use after 2021.

High pressure pipes are marked with their maximum working pressure e.g. MAX 400MPa.

The pipe colour also indicates the maximum working pressure. Black pipes can be used up to 300 MPa, whilst grey pipes can be used up to 400 MPa.
Technical specifications
Maximum working pressure
300 MPa (43 500 psi)
Test pressure
400 MPa (58 000 psi)
Test quantity
100%
Outer pipe diameter
4 mm (0.16 in.)
Inner pipe diameter
1,6 mm (0.06 in.)
Pipe minimum bending radius100 mm (4 in.)
Pipe lengths
between 300 mm (12 in.) and 4 000 mm (118 in.) can be ordered e.g. 227957A/3000 (3 000 mm long)
Technical data (metric)
Designation
Dimensions

G
G1
A
A1



mm
mm
721740 A
G 1/8
G 3/4
11,5
36,9
227957 A*
G 1/4
G 3/4
17,3
36,9
227958 A*
G 3/4
G 3/4
36,9
36,9
1020612 A**
G 1/4
G 1/4
17,3
17,3
728017 A
G 1/4
G 1/4
17,3
17,3
Dw
Dw1
L
Weight
mm
mm
mm
kg
721740 A
7,9415,88
1.000
0,3
227957 A*
11,1115,882.000
0,4
227958 A*
15,8815,882.000
0,6
1020612 A**
11,1111,11
1.000
0,5
728017 A
11,11 7,94300
0,2
* These pipes are also available in a 400 MPa execution. Designations are 227957 A/400MP and 227958 A/400MP. Outer diameter of the pipe is 6 mm (0.24 in.)
** Maximum working pressure 400 MPa (58 000 psi). Test pressure 500 MPa (72 500 psi) Outer diameter of the pipe 6 mm (0.24 in.).
Technical data (imperial)
Designation
Dimensions

G
G1
A
A1



in
in
721740 A
G 1/8
G 3/4
0.45
1.45
227957 A*
G 1/4
G 3/4
0.68
1.45
227958 A*
G 3/4
G 3/4
1.45
1.45
1020612 A**
G 1/4
G 1/4
0.68
0.68
728017 A
G 1/4
G 1/4
0.68
0.68
Dw
Dw1
L
Weight
in
in
in
lb
721740 A
0.310.6339
0.7
227957 A*
0.440.6378
0.9
227958 A*
0.630.6378
1.3
1020612 A**
0.44
0.44
39
1.1
728017 A
0.440.3112
0.4
* These pipes are also available in a 400 MPa execution. Designations are 227957 A/400MP and 227958 A/400MP. Outer diameter of the pipe is 6 mm (0.24 in.)
** Maximum working pressure 400 MPa (58 000 psi). Test pressure 500 MPa (72 500 psi) Outer diameter of the pipe 6 mm (0.24 in.).
SKF logo