SKF Drive-up Method calculation program

Easy bearing mounting

SKF Drive-up Method program
SKF Drive-up Method program calculation module
The program SKF Drive-up Method is a computerised handbook on how to use the Drive-up Method for mounting of bearings with tapered bore.
It gives the user the means for calculating drive-up values for all possible mounting conditions.
The interface includes three languages, English, French and German.

The program will periodically check for updates automatically.

System requirements:
  • Windows XP or higher
  • Internet Explorer 6 or higher
  • Flash plugin/add-on for Internet Explorer

Click here to download the SKF Drive-up Method program

The file (13 MB) will be downloaded. Unzip the file using appropriate software. Then run setup.exe to install the program.
SKF logo