VCU

VCU
Compact control unit for max. 5 actuators. Individual parameterisation of the motor outputs is available. Medical approved Control unit.

Features and Benefits

  • Summary current cut-off
  • Individual current cut-off for each channel
  • 3 or 5 motor outputs (DIN8)
  • Long lifetime > 100 000 cycles
  • Single fault safe
  • DC version output 30 A
  • Easy plug and play system
  • Easy to clean
  • Approved for medical applications
Technical data:
Input voltage
120-230 V AC
Output voltage
24 V DC
Actuator ports (DIN8)
3 or 5
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
X4
Approvals
EN 60601-1 / UL 60601-1

SKF logo