Belt Alignment Tools

With SKF Belt Alignment Tool, TMEB 2, belt-driven machinery downtime caused by misalignment is now a thing of the past.

TMEB 2 aligns the pulleys where it counts most - in the grooves. V-guides and powerful magnets allow the TMEB 2 to be fitted in the grooves of the pulley. With only two components, a laser-emitting unit and a receiver unit, the TMEB 2 is easy and fast to attach. The three-dimensional target area on the receiver unit allows the easy detection of misalignment as well as its nature; whether its horizontal, vertical, parallel or a combination of all three. Armed with this precise information, the operator can easily make the appropriate adjustments until the laser line corresponds with the reference line of the receiver unit.
SKF logo