Transmission input shaft seals

The input shaft of a transmission typically has the highest speeds of any shaft in the drive-line of a conventional transmission.

SKF provides seals to meet this challenge with a range of sealing materials which can withstand with high speeds and associated temperatures in aggressive oils used in today’s modern transmissions.

Solutions include conventional shaft seals with a garter spring, seals with an SKF Low Friction dynamic lip design as well as PTFE sealing elements.

  • Specially formulated elastomeric materials
  • High temperature and high speed capable
  • Option to integrate with other surrounding components such as front covers, clutch release bearing tube guide with a static seal

  • Compatibility with aggressive transmission oil additive packages
  • Wide temperature spectrum
  • Long life – increased reliability
  • Easy installation and cost effective integration
SKF logo